AVENTICS™ Series DDL R412000732

kr25,966.30
QTY:

Product Description

DDL ETHERNET S-DESIG

Specifications

Version
Bus coupler with driver
Fieldbus protocol
EtherNET/IP, MODBUS TCP, TCP/IP
Electrical connection type
Plug (male)
Electrical connection size
M12
Electrical connection number of poles
4-pin
Electrical connection coding
A-coded
Fieldbus design
S-design
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Number of solenoid coils max.
24
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-20% / +20%
Power consumption electronics
0.3 A
Operating voltage, actuators
24 V DC
Actuator voltage tolerance
0% / +10%
Total current for actuators
3 A
Protection class
IP65
Data transfer bit
128 bit
Max. power consumption per coil
0.2 mA
Max. cable length
40 m
Max. number of DDL participants
14
Number of inputs
1
Number of outputs
1
Port valve system
Socket (female)
Port valve system
D-Sub

Features

  • Distributed Fieldbus systems
  • Easy switch between Fieldbus protocols by changing only the bus node
  • Control of LP, HF series valve systems, E/P pressure regulators, I/O-modules possible
  • Channel diagnosis for fast failure analysis
  • Hybrid cable with integrated power for easy and fast installation

Documents & Drawings