No image available
No image available
Your request is being processed.
AVENTICS-R412000151

AVENTICS™ 5/3-directional valve, Series CD12 R412000151

kr3,641.19
QuickShip QuickShip
QTY:

Product Description

CD12-5/3CC-DO-NONE-E-G012-G012

Specifications

Activation
Electrically
Nominal flow Qn
3800 l/min
Switching principle
5/3
Version
Closed Center
Compressed air connection output
G 1/2
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Electrical connection number of poles
3-pin
Actuating control
Double Solenoid
Sealing principle
Soft Seal
Pilot
External
ATEX
ATEX optional
Pilot valve width
30 mm
Valve type
Spool valve, positive overlapping
basic valve with electrical connector
Basic valve without pilot valve
Connection type
Pipe connection
Return
With spring return
Control pressure min.
3 bar
Control pressure max.
16 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
70 °C
Min. medium temperature
-15 °C
Max. medium temperature
70 °C

Features

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Documents & Drawings