AVENTICS™ Round plug connector, Series CON-RD 8946203702

kr236.46
QuickShip QuickShip
QTY:

Product Description

CON-RD-FS-M8-3-1000-PVC-MS-M8-3

Specifications

Type
Round plug connectors
Cable
with cable
Electrical connection 1, type
Socket
Electrical connection 1, thread size
M8x1
Electrical connection 1, number of poles
3-pin
Electrical connection 1, coding
A-coded
Cable exit 1
straight
Cable exit angle
180°
Electrical connection 2, type
Plug
Electrical connection 2, thread size
M8x1
Electrical connection 2, coding
A-coded
Cable exit 2
straight
Cable exit angle
180°
Number of wires
3
Shielding
unshielded
Cable length
1 m
Protection class
IP68
Cable-Ø
4.5 mm
Weight
0.038 kg
Material cable sheath
Polyvinyl chloride

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable