AVENTICS-8946054662

AVENTICS™ Round plug connector, Series CON-RD 8946054662

kr454.67
QTY:

Product Description

CON-RD-FS-M12-5-0300-PUR-MS-M12-5

Specifications

Type
Round plug connectors
Cable
with cable
Max. operating voltage AC
36 V DC
Max. operating voltage DC
30 V AC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
5-pin
Electrical connection 1, coding
A-coded
Cable exit 1
straight
Cable exit angle
180°
Electrical connection 2, type
Plug
Electrical connection 2, thread size
M12x1
Electrical connection 2, number of poles
5-pin
Electrical connection 2, coding
A-coded
Cable exit 2
straight
Cable exit angle
180°
Number of wires
5
Shielding
shielded
Cable length
0.3 m
Min. bending radius
45 mm
Protection class
IP67
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Protocol
DDL
Max. current
4 A

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable

Documents & Drawings