AVENTICS-5763500414

AVENTICS™ Blanking plug, series CON-CB 5763500414

kr108.92
QuickShip QuickShip
QTY:

Product Description

CON-CB-MS-MINIDIN-END

Specifications

Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Type
for series CD01-PL
Protection class
IP65
Weight
0.006 kg
Housing material
Polyoxymethylene