No image available
No image available
Your request is being processed.
AVENTICS-5714003500

AVENTICS™ 5/2-directional valve, CD01-PA 5714003500

kr582.37
QuickShip QuickShip
QTY:

Product Description

CD01 - 5/2SR

Specifications

Activation
Pneumatically
Nominal flow Qn
1010 l/min
Compressed air connection output
base plate DIN ISO 15407-1
Connection type
Plate connection
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Sealing principle
Soft Seal
ATEX
suitable for ATEX
Certificates
Free of substances that impair surface wetting in the coating process
Standards
ISO 15407-1
Valve type
Spool valve, positive overlapping
Version
26 mm
Control pressure max.
16 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Compressed air connection input
base plate DIN ISO 15407-1
Nominal flow Qn 1 to 2
1010 l/min
Nominal flow Qn 2 to 3
1010 l/min
Mounting screw
M4 with hexagon socket

Features

  • Standardized valve system with size of 26 mm
  • High flexibility and functionality
  • Easy and flexible custom specific configurations via online configurator
  • Pressure range of up to 16 bar
  • A combination with Series CD02-AL possible

Documents & Drawings