AVENTICS-3375000250

AVENTICS™ Series DDL 3375000250

kr4,493.62
QuickShip QuickShip
QTY:

Product Description

DDL-S-BPDP STANDALONE ATEX

Features

  • Distributed Fieldbus systems
  • Easy switch between Fieldbus protocols by changing only the bus node
  • Control of LP, HF series valve systems, E/P pressure regulators, I/O-modules possible
  • Channel diagnosis for fast failure analysis
  • Hybrid cable with integrated power for easy and fast installation

Specifications

Version
Stand-alone bus coupler
Fieldbus protocol
PROFIBUS DP
Electrical connection type
Plug (male)
Electrical connection size
M12x1
Electrical connection number of poles
4-pin
Electrical connection coding
A-coded
Certificates
ATEX
ATEX
ATEX
Fieldbus design
S-design
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-20% / +20%
Operating voltage, actuators
24 V DC
Actuator voltage tolerance
0% / +10%
Total current for actuators
3 A
Protection class
IP65
Data transfer bit
128 bit
Max. cable length
40 m
Max. number of DDL participants
14
Number of inputs
1
Number of outputs
1
Signal connection
Socket (female)
Signal connection
M12
Signal connection
5-pin

Documents & Drawings