AVENTICS-2701450000

AVENTICS™ Male threaded rods 2701450000

kr47.16
QuickShip QuickShip
QTY:

Product Description

MOUNTING 2700/KHZ/SSI-50

Specifications

For series
KHZ and SSI with internal thread
Series
KHZ, SSI
Thread size
M8
Weight
0.03 kg
Housing material
Stainless Steel

Documents & Drawings