AVENTICS-2701420000

AVENTICS™ Male threaded rods 2701420000

kr44.40
QTY:

Product Description

MOUNTING 2700/KHZ/SSI-20

Specifications

For series
KHZ and SSI with internal thread
Series
KHZ, SSI
Thread size
M5
Weight
0.015 kg
Housing material
Stainless Steel