No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-1834484101

AVENTICS™ Valve plug connector, series CON-VP, Form A, 24 V AC/DC, Flat gasket 1834484101

kr143.19
QuickShip QuickShip
QTY:

Product Description

CON-VP-F_A-2+E-YE-Z-SCREW

Specifications

Type
Valve plugs
Connection type
Screws
min. suitable cable Ø
4 mm
max. suitable cable Ø
9.5 mm
Connector standard
EN 175301-803, form A, unshielded
with LED
Yellow
Min. ambient temperature
-40 °C
Max. ambient temperature
90 °C
Max. current
1.5 A
Protection class
IP67
Protective circuit
2 Z-diodes
Operational↩voltage
24 V AC/DC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
EN 175301-803, form A
Electrical connection 1, number of poles
2+E
Cable exit
angled
Cable exit angle
90°
Mounting screw tightening torque
0.4 Nm
Housing material
Polyamide
Seal material
Silicone caoutchouc

Features

  • Valve plug connectors for self-assembly
  • With/without protective circuit/LED

Documents & Drawings