AVENTICS-1834484050

AVENTICS™ Valve plug connector, series CON-VP 1834484050

kr53.42
QuickShip QuickShip
QTY:

Product Description

CON-VP-F_CI-2+E-SCREW

Specifications

Type
Valve plugs
Connection type
Screws
min. suitable cable Ø
4 mm
max. suitable cable Ø
6 mm
Shielding
Industry standard, unshielded
Certificates
CE declaration of conformity, UKCA
Min. ambient temperature
-40 °C
Max. ambient temperature
90 °C
Max. current
0.25
Protection class
IP67
Operational↩voltage
300 V DC / 250 V AC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
EN 175301-803, form C
Electrical connection 1, number of poles
2+E
Cable exit
angled
Cable exit angle
90°
Mounting screw tightening torque
0.4 Nm
Weight
0.12 kg
Housing material
Polyamide
Seal material
Nitrile butadiene rubber

Features

  • Valve plug connectors for self-assembly
  • With/without protective circuit/LED

Documents & Drawings