No image available
No image available
Your request is being processed.
AVENTICS-1827414015

AVENTICS™ Pilot valve, Series DO35 1827414015

kr935.79
QuickShip QuickShip
QTY:

Product Description

3/2NC-110AC

Specifications

Activation
Electrically
Version
NC
Working pressure min.
0 bar
Working pressure max
10 bar
Operational voltage AC at 50 Hz
110 V
Operational voltage AC at 60 Hz
110 V
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Sealing principle
Soft Seal
Valve type
Poppet valve
Connection type
Pipe connection
Return
With spring return
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Compressed air connection, exhaust
G 1/8
Nominal flow Qn 1 to 2
140 l/min
Nominal flow Qn 2 to 3
130 l/min
Holding power AC 50 Hz
14 VA
Holding power AC 60 Hz
14 VA
Switch-on power AC 50 Hz
21 VA
Switch-on power AC 60 Hz
21 VA

Documents & Drawings