AVENTICS-1827020298

AVENTICS™ Sensor mounting, Series CB1 1827020298

kr108.62
QuickShip QuickShip
QTY:

Product Description

CB1-MNI-016-016-ST6

Specifications

For series
MNI, ICM
Cylinders Ø min.
16 mm
Housing material
Aluminum
Weight
0.014 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings