AVENTICS-1827020283

AVENTICS™ Sensor mounting, Series CB1 1827020283

kr112.42
QuickShip QuickShip
QTY:

Product Description

CB1-TRB-050-063-ST6

Specifications

For series
TRB, C12P, 167, CVI, TRR, 523
Cylinders Ø min.
50 mm
Cylinders Ø max.
63 mm
Housing material
Aluminum
Weight
0.029 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings