AVENTICS-1827002288

AVENTICS™ Foot mounting, Series MS1 1827002288

kr160.99
QuickShip QuickShip
QTY:

Product Description

CM1-MS1-050

Specifications

Version
to mount on cylinder PRA, TRB, CCI, KPZ, 167, CVI, ITS
For series
KPZ
Piston diameter
50 mm
Housing material
Steel
Screws material
Steel