AVENTICS-1827001632

AVENTICS™ Flexible plate coupling, Series PM7 1827001632

kr713.56
QuickShip QuickShip
QTY:

Product Description

CM2-PM7-M020-M2-A

Specifications

For series
to mount on cylinder PRA, TRB, CCL-IS/-IC, CCI, SSI, KPZ, 167, CVI, RPC, ITS, with plate
For series
PRA, TRB, CCL-IS, SSI, KPZ, CVI, 167
Thread size
M20x1,5
Weight
1.15 kg
Housing material
Steel
Surface housing
galvanized