AVENTICS™ Foot mounting, Series MS1 1827001457

kr940.86
QuickShip QuickShip
QTY:

Product Description

CM1-MS1-160-M2-A

Specifications

Version
to mount on cylinder PRA, TRB, CCI, KPZ, 167, CVI, ITS
For series
ITS
Standardization
ISO 15552
Piston diameter
160 mm
Housing material
Steel
Screws material
Steel