AVENTICS-1827001020

AVENTICS™ Foot mounting, long, Series MS9 1827001020

kr243.17
QuickShip QuickShip
QTY:

Product Description

CM1-MS9-050-M2-A

Specifications

Version
long version
Piston diameter
50 mm
Housing material
Steel
Screws material
Steel

Documents & Drawings