AVENTICS-1827000001

AVENTICS™ Silencers, series SI1 1827000001

kr27.19
QuickShip QuickShip
QTY:

Product Description

G1/4

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Compressed air connection
G 1/4
Compressed air connection type
External thread
Sound pressure level
79 dB
Nominal flow Qn
3390 l/min
Delivery unit
10 piece
Weight
0.02 kg
Silencer material
Sintered bronze
Material thread
Brass