AVENTICS™ Cross connection 1823390044

kr242.13
QuickShip QuickShip
QTY:

Product Description

G1/2

Specifications

Port G
G 1/2
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
1 piece
Weight
0.12 kg
Housing material
Aluminum