AVENTICS-1823379000

AVENTICS™ Elbow fitting, self-sealing 1823379000

kr12.96
QuickShip QuickShip
QTY:

Product Description

1/4-D8

Specifications

Clearance (LW)
8 mm
Port R
R 1/4
Delivery unit
25 piece
Weight
0.004 kg
Housing material
Polyamide

Documents & Drawings