AVENTICS™ Rod clevis, Series AP2 1822122025

kr87.61
QuickShip QuickShip
QTY:

Product Description

CM2-AP2-M012-ST-ZN

Specifications

For series
to mount on cylinder PRA, TRB, CCI, MNI, ICM, KPZ, KHZ, 167, CVI, RPC, RDC, ITS
For series
PRA, TRB, CCI, KPZ, 167, CVI, RPC, 102
Thread size
M12x1,25
Weight
0.16 kg
Housing material
Steel
Surface housing
galvanized