AVENTICS-1820415077

AVENTICS™ Bellow suction gripper, BSA series 1820415077

kr92.90
QTY:

Product Description

BSA-14,0-NBR-G018-IN

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Temporary ambient temperature (<30 s) min.
-30 °C
Temporary ambient temperature (<30 s) max.
120 °C
Compressed air connection
G 1/8
external diameter
14.5 mm
Holding force
1.2 N
Separation force
5.7 N
Volume
0.98 cm³
Max. curving on object Rmin
15 mm
Abrasion value according to DIN 535 16
100-120 mm³
Hardness according to standard
55 ± 5 Shore A
Connection thread type
Internal thread
Material connector
Aluminum
Suction unit material
Acrylonitrile butadiene rubber
Delivery unit
2 piece
Weight
0.006 kg

Documents & Drawings