No image available
No image available
Your request is being processed.
AVENTICS-0822935204

AVENTICS™ Rack-and-pinion gears, Series TRR 0822935204

kr15,327.18
QTY:

Product Description

TRR-DA-100-0090

Specifications

Diameter
100 mm
Compressed air connection
G 1/2
Magnetic piston
with magnetic piston
Rotary compact module version
double piston with rack
Frame size
TRR-100
Axis diameter
35 mm
Theoretical torque at
6,3 bar
Rotation angle tolerance
0° / +3°
Direction of rotation
counterclockwise
Max. play (radial)
0.75 °
Theoretical torque
111 Nm
Cushioning
Pneumatically
Cushioning
adjustable
Cushioning angle
45 °
Stroke/10° angle of rotation
5.2 mm
angle of rotation min.
0 °
angle of rotation max.
90 °
Tolerance in 0° position not under pressure min.
-1.5 °
Tolerance in 0° position not under pressure max.
1.5 °
Working pressure min.
2 bar
Working pressure max
10 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C

Features

  • Torque 5 ... 111 Nm
  • Angle of rotation 90 ... 360°
  • double piston with rack
  • Adjustable pneumatic cushioning
  • Optionally with adjustable angle of rotation

Documents & Drawings