AVENTICS-0821401017

AVENTICS™ Guide unit, Series GU1 0821401017

kr3,585.16
QTY:

Product Description

CG1-U-SB-032-0500

Specifications

Piston Ø
32 mm
Stroke
500 mm
Bearing type
Plain bearing
For standard cylinders
ISO 15552
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Weight 0 mm stroke
0.63 kg
Weight +10 mm stroke
0.0122 kg
Bearing housings
Aluminum
Bearing type
Sintered bronze
Carrying plate
Aluminum
Material flexible coupling in carrying plate
Stainless Steel
Material guide rods
Hardened heat-treated steel

Documents & Drawings