AVENTICS-0821305046

AVENTICS™ Flow valve, Series VCK 0821305046

kr452.29
QTY:

Product Description

VCK-G3/8

Specifications

Compressed air connection 1
G 3/8
Compressed air connection 2
G 3/8
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Min. suction volume for Pu = -0,3 bar
7.3 l/min
Min. suction volume for Pu = -0,6 bar
8 l/min
Max. flow rate during blow-off, Blow-off pressure: 5 bar
590 l/min
Weight
0.03 kg
Housing material
Aluminum

Documents & Drawings