No image available
No image available
Your request is being processed.
AVENTICS-0821304016

AVENTICS™ Pneumatic presetting counter (add) 0821304016

kr3,281.65
QTY:

Specifications

Version
NC
Mounting orientation
Any
Medium
Compressed air
Max. particle size
40 µm
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Display
5-digit
Logic function
with fixed pre-selection, Pneumatic/mechanic counter, adding
Return
Manually via a button, Automatic
Compressed air connection input
M5
Compressed air connection output
M5
Working pressure min.
2 bar
Working pressure max
8 bar
Pulse duration counting
> 8 ms
Pulse duration return
> 180 ms
Pause duration counting
> 10 ms
Pause duration return
> 50 ms
Weight
0.19 kg

Documents & Drawings