No image available
No image available
Your request is being processed.
AVENTICS-0821302513

AVENTICS™ Precision pressure regulator, Series NL4-RGP 0821302513

kr972.75
QuickShip QuickShip
QTY:

Product Description

NL4-RGP-G012-GAN-MAN-100-SS

Specifications

Function
Precision pressure regulator
Parts
Precision pressure regulator
Port
G 1/2
Nominal flow Qn
6000 l/min
Pressure gauge
without pressure gauge
Mounting orientation
Any
Regulator type
Diaphragm-type pressure regulator
Regulation range min.
0.5 bar
Regulation range max.
10 bar
Working pressure min.
0.5 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Activation
Mechanical
Regulator function
with relieving air exhaust
Regulator type
Can be assembled into blocks
Pressure supply
single
Lock type
not lockable
Internal air consumption qv max.
2.6 l/min
Medium
Compressed air, Neutral gases
Recommended pre-filtering
5 µm
Weight
0.867 kg
Housing material
Die cast zinc
Material front plate
Acrylonitrile butadiene styrene
Seal material
Acrylonitrile butadiene rubber

Features

  • Easy-to-assemble
  • Manual, semi-automatic or fully-automatic condensate drains available
  • Transparent reservoirs available
  • Bayonet catches ensure easy maintenance

Documents & Drawings