AVENTICS-0821302054

AVENTICS™ Pressure regulator for vertical stacking 0821302054

kr2,339.00
QuickShip QuickShip
QTY:

Product Description

DRUCKREGLERPLATTE I

Specifications

standard
ISO 5599-1
Frame size
ISO 1
Controlled port
2
Working pressure max
16 bar
Regulation range min.
0.5 bar
Regulation range max.
12 bar
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Weight
1.15 kg
Housing material
Zinc
Seal material
Butadiene rubber

Documents & Drawings