No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-0821200118

AVENTICS™ Check-choke valve, Series CC02-AL 0821200118

kr228.86
QTY:

Product Description

CC02-AL-M5-DA04-3-1_2_SLS

Specifications

Port 1
Ø 3x0,65
Port 2
M5
Throttle bore Ø
2 mm
direction of throttle
1 > 2
Nominal flow Qn 1 to 2
85 l/min
Compressed air connection type 1
plug-in with tube nut
Compressed air connection type 2
External thread
Throttle
Inlet-Side Throttling
Medium
Compressed air
Working pressure min.
0.5 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Min. medium temperature
-10 °C
Max. medium temperature
70 °C
Housing material
Aluminum, anodized
Material flow control screw
Brass
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn = 50 l/min ... 1960 l/min

Documents & Drawings