No image available
No image available
Your request is being processed.
AVENTICS-0820019528

AVENTICS™ 3/2-directional valve, Series DO30 0820019528

kr658.36
QuickShip QuickShip
QTY:

Product Description

DO30-3/2NC-CNOM-110AC

Specifications

Activation
Electrically
Frame size
DO30
Switching principle
3/2, with spring return
Valve function
NC
Manual override
without detent
Nominal flow Qn
68 l/min
Compressed air connection
CNOMO
Compressed air connection output
CNOMO
Working pressure min.
0 bar
Working pressure max
10 bar
Operational↩voltage
110 V AC
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Protection class with connection
IP65
Sealing principle
soft seal, 30 mm
Compatibility index
15
Duty cycle
100 %
Standards
CNOMO / NFE 49-003-1
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.16 kg
Housing material
Plastic

Features

  • Various connection options possible
  • Assembly takes place on manifold strips
  • Extensive voltage range
  • ATEX version available

Documents & Drawings