The AVENTICS ED05 direct-acting pressure regulator ensures sensitive pressure control by combining digital control electronics with innovative proportional technology. The robust poppet valve technology, a large opening cross-section and the use of a soft-sealing valve seat make the valve highly resistant to contamination.
Recommended |
Regulation Range min.
|
0 bar
|
Regulation Range
|
6 bar
|
Max Working Pressure
|
11 bar
|
Flow (L/M)
|
1000 l/min
|
availability
|
Same Day
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
6 bar
|
Max Working Pressure
|
11 bar
|
Flow (L/M)
|
1000 l/min
|
availability
|
Same Day
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
6 bar
|
Max Working Pressure
|
11 bar
|
Flow (L/M)
|
1000 l/min
|
availability
|
Same Day
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
6 bar
|
Max Working Pressure
|
11 bar
|
Flow (L/M)
|
1000 l/min
|
availability
|
Same Day
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
10 bar
|
Max Working Pressure
|
11 bar
|
Flow (L/M)
|
1000 l/min
|
availability
|
7 Day
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
10 bar
|
Max Working Pressure
|
11 bar
|
Flow (L/M)
|
1000 l/min
|
availability
|
Same Day
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
10 bar
|
Max Working Pressure
|
11 bar
|
Flow (L/M)
|
1000 l/min
|
availability
|
Same Day
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
10 bar
|
Max Working Pressure
|
11 bar
|
Flow (L/M)
|
1000 l/min
|
availability
|
Same Day
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
10 bar
|
Max Working Pressure
|
11 bar
|
Flow (L/M)
|
1000 l/min
|
availability
|
Same Day
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
6 bar
|
Max Working Pressure
|
11 bar
|
Flow (L/M)
|
1000 l/min
|
availability
|
|
Recommended |
Flow (L/M)
|
1623 l/min
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
availability
|
Same Day
|
Flow (L/M)
|
|
Industry
|
Industrial
|
Accessory Type
|
Round plug connectors
|
Product Series
|
CON-RD
|
availability
|
Same Day
|
Flow (L/M)
|
3390 l/min
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
availability
|
Same Day
|
Flow (L/M)
|
6554 l/min
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
availability
|
Same Day
|
Flow (L/M)
|
7223 l/min
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
availability
|
Same Day
|
Flow (L/M)
|
8394 l/min
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
availability
|
Same Day
|
Flow (L/M)
|
12848 l/min
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
availability
|
Same Day
|
Flow (L/M)
|
398 l/min
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
availability
|
Same Day
|
Flow (L/M)
|
1747 l/min
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
availability
|
Same Day
|
Flow (L/M)
|
3390 l/min
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
availability
|
Same Day
|
ASCO and AVENTICS Proportional Technology | Brochure (DE)
Broschüre: ASCO- und AVENTICS-Proportionaltechnik
Broschüre: Bahnindustrie | Emerson - Deutschland
Broschüre: Maschinenautomatisierung Automation | ASCO | AVENTICS
Broschüre: Niveauregulierung und Bremsensteuerung | AVENTICS
Broschüre: Reifenherstellung | Emerson
Broschüre: Stromabnehmersteuerungen | AVENTICS
Anleitungen: Übersichtsblatt Serie ED05 | AVENTICS
Bedienungsanleitung: Systembeschreibung Drive & Diagnostic Link (DDL) | AVENTICS
Betriebsanleitung: Druckregler, ED05 RAIL | AVENTICS
Betriebsanleitung: Druckregler, ED05 | AVENTICS
ASCO and AVENTICS Proportional Technology | Brochure
ASCO and AVENTICS Proportional Technology | Brochure (EN-GB)
Brochure: Level and Brake Control | AVENTICS
Brochure: Machine Automation | ASCO | AVENTICS
Brochure: Pantograph Controls | AVENTICS
Brochure: Railway Industry | Emerson
Flyer: ED05 Pressure Regulator - Rail | AVENTICS
Flyer: Proportional Pressure Control Product Selection | AVENTICS
Installation Manual: Overview Sheet Series ED05 | AVENTICS
Operating instructions: Pressure regulator, ED05 RAIL | AVENTICS
Operating instructions: Pressure regulator, ED05 | AVENTICS
Operating instructions: System Description Drive & Diagnostic Link (DDL) | AVENTICS
ASCO and AVENTICS Proportional Technology | Brochure (ES)
Catálogo: Controles de pantógrafo | AVENTICS
Catálogo: Industria Ferroviaria | Emerson
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Regulación Altura y Control de Frenado | AVENTICS
Folleto: Tecnología Proporcional | ASCO-AVENTICS
Brochure : Machine Automation | ASCO | AVENTICS
Brochure : Régulateur de pression électropneumatique, Série ED05 Rail | AVENTICS
Brochure : Technologie proportionnelle ASCO et AVENTICS
Brochure: Tire Manufacturing | Emerson
Notice d’instruction: Description du système Drive & Diagnostic Link (DDL) | AVENTICS
Notice d’instruction: Régulateur de pression, ED05 RAIL | AVENTICS
Notice d’instruction: Régulateur de pression, ED05 | AVENTICS
ASCO and AVENTICS Proportional Technology | Brochure (IT)
Brochure: Automazione Macchine| ASCO | AVENTICS
Brochure: Comando dei Pantografi | AVENTICS
Brochure: Regolazione livelli e comando freni | AVENTICS
Brochure: Settore Ferroviario | Emerson
Brochure: Soluzioni Pneumatiche | AVENTICS
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.