No image available
No image available
Your request is being processed.
AVENTICS-P-740

AVENTICS™ Series 740 Directional valves

Product Description

The AVENTICS Series 740/840 feature directional valves with soft, abrasion-free diaphragm technology. The simple, reliable and robust design is suitable for all air qualities and ensures high repeatability and unsurpassed service life. Due to its high resilience, the corrosion-resistant polyamide housing is also suited for dusty and damp environments.

Products

Search
1-10 of 82 results for Products
:
AVENTICS™ 5/2-directional valve, Series 740 5717400000
Activation
Pneumatically
Flow (L/M)
700 l/min
Valve Function
5/2
Compressed air connection output
Diameter 8x1
availability
Same Day
Activation
Flow (L/M)
Valve Function
Compressed air connection output
availability
Pneumatically
700 l/min
5/2
Diameter 8x1
Same Day
QuickShip
kr802.14
AVENTICS™ 5/2-directional valve, Series 740 5717410000
Activation
Pneumatically
Flow (L/M)
700 l/min
Valve Function
5/2
Compressed air connection output
Diameter 8x1
availability
Same Day
Activation
Flow (L/M)
Valve Function
Compressed air connection output
availability
Pneumatically
700 l/min
5/2
Diameter 8x1
Same Day
QuickShip
kr979.68
kr802.14
AVENTICS™ 5/2-directional valve, Series 740-CP 5717451000
Activation
Pneumatically
Flow (L/M)
950 l/min
Valve Function
5/2
Compressed air connection output
Diameter 10x1
availability
Same Day
Activation
Flow (L/M)
Valve Function
Compressed air connection output
availability
Pneumatically
950 l/min
5/2
Diameter 10x1
Same Day
QuickShip
kr929.16
kr979.68
kr1,120.41
AVENTICS™ 5/2-directional valve, Series 740 5727400220
Activation
Electrically
Flow (L/M)
700 l/min
Valve Function
5/2
Compressed air connection output
Diameter 8x1
availability
Same Day
Activation
Flow (L/M)
Valve Function
Compressed air connection output
availability
Electrically
700 l/min
5/2
Diameter 8x1
Same Day
QuickShip
kr1,369.24
AVENTICS™ 5/2-directional valve, Series 740 5727400420
Activation
Electrically
Flow (L/M)
700 l/min
Valve Function
5/2
Compressed air connection output
Diameter 8x1
availability
Same Day
Activation
Flow (L/M)
Valve Function
Compressed air connection output
availability
Electrically
700 l/min
5/2
Diameter 8x1
Same Day
QuickShip
kr1,326.47
AVENTICS™ 5/2-directional valve, Series 740 5727405280
Activation
Electrically
Flow (L/M)
700 l/min
Valve Function
5/2
Compressed air connection output
Diameter 8x1
availability
Same Day
Activation
Flow (L/M)
Valve Function
Compressed air connection output
availability
Electrically
700 l/min
5/2
Diameter 8x1
Same Day
QuickShip
kr1,369.24
AVENTICS™ 5/2-directional valve, Series 740 5727405302
Activation
Electrically
Flow (L/M)
700 l/min
Valve Function
5/2
Compressed air connection output
Diameter 8x1
availability
Same Day
Activation
Flow (L/M)
Valve Function
Compressed air connection output
availability
Electrically
700 l/min
5/2
Diameter 8x1
Same Day
QuickShip
kr1,072.50

Features

  • Robust polymer housing
  • Suitable for all air qualities
  • For consistently high repeatability
  • Base plate assembly and block assembly possible
  • Versions also available with UL and ATEX coils

Parts & Accessories

Search
1-10 of 55 results for Parts & Accessories
:
AVENTICS™ Valve plug connector with cable series CON-VP, 230 V AC/DC 1834484160
Electrical Connection Type 2
open cable ends
Number of Poles 2
3-pin
Cable Option
with cable
Cable Exit 1
angled
availability
Same Day
Electrical Connection Type 2
Number of Poles 2
Cable Option
Cable Exit 1
availability
open cable ends
3-pin
with cable
angled
Same Day
QuickShip
kr209.64
AVENTICS™ Valve plug connector with cable series CON-VP, 24/230 V AC/DC 1834484162
Electrical Connection Type 2
open cable ends
Number of Poles 2
3-pin
Cable Option
with cable
Cable Exit 1
angled
availability
Same Day
Electrical Connection Type 2
Number of Poles 2
Cable Option
Cable Exit 1
availability
open cable ends
3-pin
with cable
angled
Same Day
QuickShip
kr222.01
AVENTICS™ Valve plug connector with cable series CON-VP, 24/230 V AC/DC 1834484163
Electrical Connection Type 2
open cable ends
Number of Poles 2
3-pin
Cable Option
with cable
Cable Exit 1
angled
availability
Same Day
Electrical Connection Type 2
Number of Poles 2
Cable Option
Cable Exit 1
availability
open cable ends
3-pin
with cable
angled
Same Day
QuickShip
kr248.16
AVENTICS™ Valve plug connector with cable series CON-VP, 24/230 V AC/DC 1834484164
Electrical Connection Type 2
open cable ends
Number of Poles 2
3-pin
Cable Option
with cable
Cable Exit 1
angled
availability
Same Day
Electrical Connection Type 2
Number of Poles 2
Cable Option
Cable Exit 1
availability
open cable ends
3-pin
with cable
angled
Same Day
QuickShip
kr309.55
AVENTICS™ Valve plug connector with cable series CON-VP, 24/230 V AC/DC 1834484165
Electrical Connection Type 2
open cable ends
Number of Poles 2
3-pin
Cable Option
with cable
Cable Exit 1
angled
availability
Same Day
Electrical Connection Type 2
Number of Poles 2
Cable Option
Cable Exit 1
availability
open cable ends
3-pin
with cable
angled
Same Day
QuickShip
kr340.09
kr253.23
kr297.48
kr265.97
kr253.23
kr1,388.08

Documents & Drawings