No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-OMNI 1620HP

Branson OMNI 1620HP High Performance Cleaning System

Product Description

The Branson OMNI Cleaning System is a fully-configured ultrasonic cleaning and rinsing system with a built-in dryer. 

Specifications

Working tank size
16" x 20" x 16" D
Process tank material
316L bright annealed
Drain sizes
3/4" NPT
Cleaning tank temperature
Ambient to 160° F
Recirculation flow rate:
1-3 GPM
Filter retention
10 microns
Ultrasonic output
1000 watts/tanks
Dryer heat
6,000 watts
Dryer airflow
550 cfm
Dryer temperature
250° F maximum
Input voltage
208-240V, AC, 35 amps, 3 phase

Features

  • Convenient user friendly interface - PLC control for added functionality, reliability, and safety including a touch screen for user convenience.
  • Branson S8000 series generators - Both ultrasonic tanks (wash and first rinse) are powered by two integrated S8343 ultrasonic generators as standard.
  • Small footprint and convenient working height design - The power supplies are integrated to save floor space.
  • Lockable protection for process parameter setting - Allows all dwell times and temperature settings to be secured by password.
  • Low voltage controls for safety - 27VDC controls and a lockable main power disconnect switch are included
  • 319L stainless steel tanks - For maximum durability and lifespan
  • Standard pump and filter - Extend cleaning bath life

Documents & Drawings