No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-Diaphragm Metering Valve

TESCOM™ Diaphragm Metering Valve

Product Description

Diaphragm Metering Valve provides precision flow control of high purity gases in point-of-use assemblies or in combination with pressure regulators. Ideal for controlling the flow of process media with high accuracy and laboratory, R & D and analyzer applications. This valve is also suitable for ECD (Electronic Capture Detector) applications.

Specifications

Nominal Pressure PN
290 psig / 20.0 bar
Nominal Diameter
DN 2
Material
Body: Brass or Stainless Steel
Surface of Other Parts: Brass, Chromium Plated
Diaphragm: Hastelloy®
Operating Temperature
-4°F to 158°F / -20°C to 70°C
Flow Capacity
Cv = 0.024
Weight
Diaphragm metering valve without wall mounting plate: 0.66 lbs / 0.3 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Precise control of flows
  • Almost linear flow characteristic
  • Metal-to-metal seals
  • For gas purity up to 6.0 (99.9999% purity)
  • Suitable for corrosive gases
  • Cleaned for Oxygen service

Documents & Drawings