No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-CT4000 Ruggedized OEM Gas Analyzer

Rosemount™ CT4000 Ruggedized OEM Gas Analyzer

Product Description

Emerson's Rosemount CT4000 uses built-in Quantum Cascade Laser (QCL) technology to monitor gases such as NO, NO2, SO2, CH4, H2O, CO, and CO2 levels in ambient environments of up to 70°C (158°F) and gas temperatures of 190°C (374°F). Applications for this system include marine emissions monitoring, power plant emissions monitoring, engine management, engine combustion tools, engine health management and carbon trading.

Specifications

Ambient Temperature
-20 to +70 °C (-4 to 158 °F)
Humidity Range
10 to 95 %, non-condensing
Power Supply
120 VAC 60 Hz / 240 VAC 50 Hz 250 V/A
Dimensions
23 x 19 x 45 cm (9 x 8 x 18 in.) [H x W x D]
Weight
26 kg (57 lbs)
Sample Gas Temperature
20 to 190 °C (68 to 374 °F)

Features

  • Quantum Cascade Laser (QCL) technology
  • Measures up to eight components simultaneously
  • Ambient temperature -20°C to +70°C (-4°F to 158°F)
  • Gas temperatures up to 190°C (374°F)
  • Modular configuration for up to four lasers
  • No moving parts, low maintenance cost

Documents & Drawings