No image available
No image available
Your request is being processed.
Asco-NF8327B011MS.24/DC

ASCO™ NF8327B011MS.24/DC

kr7,660.84
QuickShip QuickShip
QTY:

Product Description

DIRECT OPERATED SOLENOID VALVE-3/2 UN-1/4" (DN8)-ORIFICE: 5,7-BRASS-RESILIENT: FVMQ-11,2 W-COIL CLASS: H-II2GExdbIICGb/II2DExtbIIICDb-IP66/67

Specifications

Valve Actuation
Manual Reset, Solenoid - Direct Acting
Body Material
Brass, Stainless Steel
Media
Air, Inert Gas, Light Oil, Water
Pipe / Port Size
1/4 "
Port Type
NPTF
Function
3 way - 3/2 Universal
Flow
From 0.1 Cv to 0.5 Cv, From 0.5 Cv to 1.0 Cv, From .2 to .43 Kv, From .43 to .86 Kv
Voltage
125 DC Battery Charging, 110 AC, 12 DC, 120 AC, 120 DC, 208 AC, 24 AC, 24 DC, 240 DC, 250 DC Battery Charging, 48 DC, 480 AC, 6 DC | 50, 50/60, 60
Operating Environment
Hazardous, Indoor, Outdoor
Standards / Regulations
CSA, Type 1, Type 2, Type 3, Type 3S, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL

Features

  • Low-power models available for applications with limited power availability
  • 316 stainless steel construction available for highly corrosive atmospheres
  • Tamper-,proof no-voltage release manual reset provides added safety
  • Also available in NAMUR direct-mount and manual-reset constructions

Documents & Drawings