ASCO™ EME202A027V.24/DC

kr3,327.92
QuickShip QuickShip
QTY:

Product Description

PROPORTIONAL SOLENOID VALVE-2/2 NC-3/8" (DN10)-ORIFICE: 7,0-BRASS-RESILIENT: FPM-11,0 W-COIL CLASS: F-II2GExembIICGb/II2DExtbIIICDb-T3-IP66/67

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
1.04 / 0.90
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 3/8 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 1 bar
Product Weight
0.50 kg
Coil Class
F
Min to Max Ambient Temperature
-10 - 75 °C
Min to Max Fluid Temperature
-10 - 90 °C
Orifice Size
7.1 mm
Voltage
24 Volts DC
Watt Rating
8 W
Wattage
8
Coil Class
F
Pipe/Port Size
3/8

Features

  • Low hysteresis (< 5%), excellent repeatability (< 3%), and high sensitivity (< 2%) make the valves ideal for high-precision flow control
  • Minimum operating pressure is not required, and the valves are well-suited for vacuum operation
  • Compact frictionless architecture saves valuable space in analytical and medical instrumentation
  • Power consumption as low as 1 W fulfills the most stringent instrument power requirements
  • Meets all relevant CE directives, and is RoHS compliant for applications in lead-free environments

Documents & Drawings