No image available
No image available
Your request is being processed.
Asco-E220K409S1T00HL

ASCO™ E220K409S1T00HL

kr3,497.03
QuickShip QuickShip
QTY:

Product Description

SOL. VALVE HOT WATER/STEAM (24V/50Hz) 2/2NC G3/4 ORIF=19 BRASS BODY DIAPH. PTFE WITH COIL 10.1W CL.F WITH STANDARD DIN CONNECTOR ROTATABLE

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
8.67 / 7.50
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 3/4 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Steam; Water
Min to Max Operating Pressure (Water)
0 - 9 bar
Min to Max Operating Pressure (Steam)
0 - 9 bar
Product Weight
0.88 kg
Coil Class
H
Min to Max Ambient Temperature
0 - 60 °C
Min to Max Fluid Temperature
-20 - 177 °C
Orifice Size
19 mm
Voltage
24 Volts AC with 50 Hz
Watt Rating
10.1 W
Connector
Included (EN175301-803; ISO 4400, industry standard form A)
Watt Rating
10.1 W

Features

  • Longer life cycles: tested to 1 million cycles on hot water and 50 psi steam; 500,000 cycles on 125 psi steam
  • Lower power operation: smaller operator reduces energy consumption on 5 psi differential pressure applications
  • DC constructions have quiet designs that work with 0 psi differential pressure on hot water and 50 psi steam
  • Inventory reduction: one valve can be used for both steam and hot water applications
  • Quick delivery with many constructions available on ASCO Express

Documents & Drawings