Asco-8298B0380TA0000

ASCO™ 8298B0380TA0000

kr4,530.35
QuickShip QuickShip
QTY:

Product Description

PRESSURE OPERATED VALVE,SERIE 298,B,PTFE,NC 2/2,ND15,PN40, STAINLESS STEEL,1/2 NPTF,ACTUATOR D=80,PILOTING DIA 1/8 NPT,MAX TEMP.= 184 DEGREES

Specifications

Body Material
Stainless Steel
Flow (Cv) / Flow (Kv)
5.09 / 4.40
Function
2/2 Normally Closed
Pipe/Port Type & Size
NPTF 1/2
Product Type
Pressure Operated Valve
Valve Actuation
Pressure Operated
Media
Water; Air, Inert Gas; Light Oil; Steam
Min to Max Operating Pressure (Air)
0 - 10 bar
Min to Max Operating Pressure (Water)
0 - 10 bar
Min to Max Operating Pressure (Light Oil)
0 - 10 bar
Min to Max Operating Pressure (Steam)
0 - 10 bar
Product Weight
1.82 kg
Min to Max Ambient Temperature
-20 - 180 °C
Min to Max Fluid Temperature
-10 - 180 °C
Orifice Size
15 mm

Features

  • Constructed from temperature-resistant materials for a wide operating range of -13° F to 356° F (-25° C to 180° C)
  • High-performance, maintenance-free stuffing box is resistant to thermal shock
  • Compact and light weight design reduces installation cost
  • Anti-water hammer design and back pressure protection ensure reliable operation
  • Easy disassembly minimizes maintenance and cleaning costs
  • Bidirectional flow allows for process flexibility
  • Standard visual position indicator enables easy monitoring

Documents & Drawings