ASCO™ 26790002

kr7,077.50
QuickShip QuickShip
QTY:

Product Description

SERIES 266 - 267 - 268 POPPET VALVE 3/2 AND 4/2 VALVE BODY SUBASSEMBLY 4/2 267 (DP) SUBBASE MOUNTED G 1 REFERENCE : DP 405

Specifications

Body Material
Light Alloy
Flow (Cv) / Flow (Kv)
150.29 / 130.00
Function
4/2 (4 way)
Pipe/Port Type & Size
G 1 (ISO 228/1)
Product Type
Pneumatic Valve
Valve Actuation
Pneumatic - Air Pilot
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
2 - 16 bar
Product Weight
4.00 kg
Min to Max Ambient Temperature
-10 - 60 °C
Min to Max Fluid Temperature
-10 - 60 °C
Orifice Size
22 mm

Documents & Drawings