Asco-P-298

ASCO™ Series 298 Stainless Steel Piston Valve

Product Description

The ASCO Series 298 rugged design is built to withstand the challenges of saturated steam, superheated water, and corrosive fluid applications. The air-operated stainless steel piston valve has up to a 43% higher pressure rating than competitive products and provides superior performance in OEM equipment. The valve is well suited for indoor and outdoor applications such as rubber vulcanization, tire presses, industrial autoclaves, foundries, food and beverage equipment, and chemical processing.

Products

Search
1-10 of 52 results for Products
:
kr4,530.35
kr4,952.02
kr5,796.10
kr7,375.50
kr14,225.03
kr4,530.35
kr5,796.10
kr3,868.04
kr6,848.79
kr7,375.50

Specifications

Valve Actuation
Pneumatic - Air Pilot
Body Material
Stainless Steel
Media
Steam
Pipe / Port Size
1/2 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed, 2 way - 2/2 Normally Open
Flow
Over 14.0 Cv, From 6.0 Cv to 14.0 Cv, From 2.0 Cv to 6.0 Cv
Max Differential / Max Operating Pressure
More Than 34.5 Bar, More than 500 PSIG
Operating Environment
Hazardous, Indoor, Outdoor, Corrosive

Features

  • Constructed from temperature-resistant materials for a wide operating range of -13° F to 356° F (-25° C to 180° C)
  • High-performance, maintenance-free stuffing box is resistant to thermal shock
  • Compact and light weight design reduces installation cost
  • Anti-water hammer design and back pressure protection ensure reliable operation
  • Easy disassembly minimizes maintenance and cleaning costs
  • Bidirectional flow allows for process flexibility
  • Standard visual position indicator enables easy monitoring

Documents & Drawings