Asco-P-256

ASCO™ Series 256 Compact Solenoid Valves

Product Description

The ASCO Series 256 solenoid valves are designed for shutoff control for a wide range of Industrial and commercial industry applications. The valves have a range of third-party approvals for applications ranging from fuel oil and gas burners to potable water and food service applications. Their compact design fits in tight spaces, they are mountable in any position and are available in multiple manifold configurations. The valves are ideal for bottling lines, and commercial kitchen, laundry, and heating equipment.

Products

Search
1-10 of 263 results for Products
:
kr262.99
kr181.04
kr181.04
kr300.98
kr300.98
kr300.98
kr275.65
kr275.65
kr275.65
kr262.99

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Brass; Stainless Steel; Composite (PPS)
Media
Air, Inert Gas; Light Oil; Water
Pipe / Port Size
1/4 "; 1/8 "; Pad mount
Port Type
NPTF, G, Push-to-Connect, Nut-for-Tube (Compression Fitting), and Pad-Mount
Function
2 way - 2/2 Normally Closed or Normally Open
Flow
From 0.05 - 0.48 Kv (0.06 - 0.55 Cv)
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar; Vacuum to 150 PSIG; 10.3-34.5 Bar; 150-500 PSIG
Operating Environment
Indoor to IP67 (EN 60529)
Standards / Regulations
CSA; IP67; NSF; UL

Features

  • Quick connect options for fast installation
  • AC/DC interchangeability of the solenoid and rotatable coils.
  • Subminiature NSF 61 Annex G and 169 versions with 316L stainless-steel, lead-free brass, and composite (PPS) constructions are available for potable water and food service
  • Gas combustion models are available for industrial and commercial gas burner controls. The valves incorporate direct lift with resilient soft sealing for tight shutoff
  • Fuel Oil combustion versions are available for industrial and commercial burners that use No.2 or No. 4 fuel oil
  • UL-recognized and CSA-certified for application across a range of industries
  • Satisfy all relevant EU directives

Documents & Drawings