No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AMS-PR9270-EX

Model PR9270-EX: Accelerometer (PR9270-EX)

QTY:

Product Description

Accel 100MV±5% top exit C5015 Connector0.2-15KHZ IP68 CE EX

Specifications

Sensitivity (±5%)
101 mV/g (10.2 mV/m/s²)
Measurement Range
±50 g (±490 m/s²)
Frequency Range (±3 dB)
0.20 to 10,000 Hz (12 to 600,000 cpm)
Transverse Sensitivity
≤5%
Excitation Voltage/Current
19 to 28 VDC / 2 to 20 mA
Weight
95 grams (3.3 oz)
Operating Temperature
-54 to 121˚C (-65 to 250˚F)
Shock Limit
5,000g pk (49,050 m/s²)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers

Documents & Drawings