AMS Asset Monitor

Product Description

AMS Asset Monitor manages pervasive sensing while providing prediction, protection and edge process monitoring capabilities, mounting at the asset to reduce cabling requirements and installation costs. It accommodates up to 12 CHARMs including Vibration CHARMs as well as DeltaV CHARMs for process inputs.

AMS Asset Monitor features powerful out-of-the-box software functionality via web browser for analysis, reporting, and alerting. This web-based thin client interface features an internal Logic Studio with pre-programmed application solutions for easy-to-understand analysis and alert reporting, and its Asset Studio interface delivers asset information to the user’s mobile device or desktop thin client.


Although no additional software is required to monitor assets with AMS Asset Monitor, it may be paired with AMS Machine Works software to deliver real-time updates on assets, perform deeper analysis (as compared to native thin client interface), and deploy from cloud architectures for ultimate scalability. Data from AMS Asset Monitor processed at the edge is provided to AMS Machine Works on demand, on alert or on schedule, and can include waveform data and status information for detailed analysis using the vibration analyzer tool in AMS Machine Works. AMS Asset Monitor can be configured to send overall asset health status and alerts to AMS Optics via OPC UA.

Specifications

Channels
Up to 12 CHARMs
Collection Modes
Simultaneous or Independent
A/D Resolution / Dynamic Range
24 bit / Greater than 100dB
Amplitude Accuracy Deviation
<1%
Repeat Accuracy
<2% of Full Scale
Units
SI (Metric) or Imperial (English)
Frequency Units
Hz, CPM, Orders
Scaling
Linear
Monitor Internet Protocol
OPC UA
Monitor Daisy Chain (up to 8)
(2) 100Mbps Ethernet Ports
Monitor Backhaul to Plant Network
(1) 1Gbps Enternet Port
Dimensions mm(in)
238(9.4)H x 384(15.1)W x 196(7.7)D
Weight (with CHARMS)
7.3kg (16.3 lbs)
Operating Temperature
-40 to 55 °C (-13 to 131 °F)

Features

  • Wired or wireless Ethernet deployment for greater flexibility
  • Intuitive browser-based user interface for easy setup and analysis
  • Applications already onboard and with preset alert limits for faster setup
  • Faster and easier implementation using analysis results presented in plain language

Documents & Drawings