AMS-P-340SH

340SH Portable Handheld Shaker

Product Description

Emerson’s A0340SH Portable Handheld Shaker can be used to verify the output of accelerometers, velocity, and displacement sensors and confirm the entire measurement chain (sensor, cabling, and monitoring system).

Specifications

Frequency Output
159.2 Hz (9,552 cpm)
Acceleration (rms switchable to peak)
1 g rms ±3% (9.81 m/s²)
Velocity
9.81 mm/s rms ±3% (0.39 in/s)
Displacement
9.81 µm rms ±3% (0.39 mils)
Transverse Amplitude
≤3%
Distortion (0 to 20 gram load)
<7% (hand tightened)
Weight
900 g (31 oz)
Operating Temperature
-10 to 55°C (15 to 130°F)

Features

  • Handheld shaker for field testing of sensor output

Documents & Drawings