Some steps of mineral processing in mining generate a tremendous amount of heat, which needs to be dissipated to maintain safe and efficient operation of equipment. Accurate measurement instrumentation of cooling water ensures that the cooling system is operating optimally, preventing potential damage to equipment and safety incidents. The Cooling Water Circuit is responsible for removing heat from process fluids, such as oil and acid pipes, by using cooling water that has a significantly lower temperature. It is important to monitor the temperature and flow rate of both the process fluid and cooling water to ensure that the heat transfer process is optimized. Without reliable instrumentation, it would be difficult to maintain a consistent operating temperature and ensure a safe and efficient mining operation. Emerson's measurement instrumentation solutions helps to maintain production output, prevent equipment failure and reduce costs.
The Rosemount 214C Thermocouple Temperature Sensor is an industry-standard sensor that features resilience and durability in tough process environments. This sensor offers J, K and T thermocouple types and meets ASTM and IEC standards for thermocouple accuracy tolerance. Engineered to provide good performance in high vibration conditions, this sensor also covers a wide range of temperatures and is available in single or dual configurations with grounded or ungrounded junctions.
The Rosemount 8750W Magnetic Flow Meter reduces lifecycle costs and unplanned shutdowns by accurately measuring water and wastewater flows in a variety of utility applications. The 8750W is supported by intelligent diagnostics that help users take advantage of improved installation, maintenance and process-management practices. With fully welded sensor construction and an isolated, replaceable terminal block the 8750W is the most dependable meter available for utility and water applications.
The Flexim PIOX S721 ultrasonic density meter determines the concentration and density by means of clamp-on ultrasonic transducers mounted on the outside of the pipe. The non-intrusive technology found in this inline density meter is the system of choice when substances and processes place highest demands on safety and reliability. The sound velocity sensor PIOX S measures in real time the speed of sound through liquids. In binary liquids such as acids or sodas, the acoustic velocity is in a fixed proportion to concentration and density. PIOX S measures the sound velocity, thereby measuring the inline density and concentration of the medium.