The primary leftovers from brewing are the spent grain, hops, trub, and yeast from the fermentation tanks. Brewer’s spent grain (BSG) can leave behind as high as 0.2 kg per liter of beer produced. The environmental impact associated with the spent grain can be significantly reduced depending on the yield of yeast recovery and disposal method. Local farmers and food producers can repurpose the spent grain reducing a brewer’s environmental footprint while creating a circular economy. Advanced flow measurement technologies can be placed after fermentation tanks for maximum yeast recovery.
With unmatched flow and density measurement for liquids, gases and multiphase flow, ELITE Coriolis flow meters are designed to deliver accurate, repeatable flow measurement for even your most challenging environments and applications.
With a compact and light design, the 1600 transmitter delivers ease of integration with a native Ethernet connection and Power over Ethernet. A suite of powerful software solutions provide measurement confidence and valuable process insight in the most challenging applications. The data historian feature captures rich information about process events, fluid quality, and measurement stability - over long and short periods of time.
The Rosemount 8721 Hygienic Magnetic Flow Meter Sensor uses an all-welded meter body that is specifically designed for food, beverage and life science applications that demand safe, hygienic and reliable performance. All contact surfaces are constructed of FDA-approved materials designed in accordance with 3A standards. Additionally, the 8721 is available with a variety of sanitary process connections with easily accessed process gaskets to facilitate efficient inspection and maintenance.
With best-in-class performance, Rosemount 8732E Field Mount Magnetic Flow Meter Transmitters provide highly accurate and stable measurements in even the most critical applications. A dual-compartment transmitter housing provides isolation from the external environment, keeping the electronics free from moisture and other contaminants. Additionally, the advanced diagnostics and intuitive through-the-glass Local Operator Interface provide unparalleled process insight and management capabilities. The transmitter can be either integrally or remotely mounted for easy installation, maintenance and verification.