To manage industrial waste streams that eventually enter lakes, oceans and municipal sewer systems, environmental authorities require pH neutralization. Direct discharge without pH neutralization is harmful to the environment and causes corrosion of piping systems. Continuous neutralization of acidic or alkaline industrial waste streams is employed when there's a high volume of waste with short residence times. In continuous neutralization, the industrial waste stream enters a stirred tank reactor, and acid or base is constantly added to the tank to maintain a target pH level. Treated waste then exits the reactor. Because industrial waste streams contain undissolved materials that can coat the pH glass and reference junction, a pH sensor that resists coating is ideal for installation in the stirred tank reactor. The Rosemount™ 396P pH/ORP Sensor features a large-area reference junction design as well as a shrouded tip that resists coating.
The Rosemount 1058 Dual Channel Transmitter provides confident liquid analysis measurement in a wide range of industrial, municipal and commercial applications. It is a 4-wire powered device that provides multi-parameter liquid analysis for digital and analog sensors, including inputs from pH/ORP sensors, ISE, flow, current, conductivity sensors (contacting and toroidal), turbidity sensors and amperometric sensors (dissolved oxygen, chlorine and ozone).