Prestressed Concrete Cylinder Pipes (PCCP), or Bonna pipes, present a unique challenge for flow measurement due to their complex, multi-layered construction. These pipes feature a concrete core, a steel cylinder, and outer layers of prestressed steel wires within a mortar coating. Traditionally, accurately and reliably measuring flow within these structures has been incredibly difficult. Any flow measurement employed needs to offer solutions for both clean and sewage water, and deliver safe, efficient and long-term flow monitoring for these complex piping systems.
The Flexim FLUXUS F532WD Series non-intrusive ultrasonic flow meter is the ideal solution for metering points in the drinking water network. Due to the use of its clamp-on technology, the FLUXUS F532WD Series enables a very simple and cost-effective installation of flow measurement points within an existing water supply network. The Flexim FLUXUS F532 WD Series belongs to the most reliable and accurate non-intrusive ultrasonic flow metering systems - it even measures flow rates as low as 0.03 ft per sec. The transducers are fixed to the pipe with broad stainless steel straps and secured in robust stainless steel housings. The transducers have IP68 protection and reinforced transducer cables.